??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
9135998
HELP_VARIABLE
Order Number
9135998
Nominal Length
350.000 mm
EB
20.000 mm
Lenght
257.500 mm
Hole Spacing
192.000 mm
Hole Spacing
21.000 mm
Embedded user actions
Preview - Generation
Formats
Files
3D
Dimension
2D